PCN_ECN_banner

VLS-GM2-AR0234-C-S83-IR

SKU: VLSGM2AR0234CS83IR Category:

GMSL2 Aluminium Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 83 Degree M12 Lens with IR-Cut Filter

$158.75

$158.75

Quantity Discount (%) Price
1 - 49 $138.75
50 - 199 6.05 % $130.36
200 - 499 12.09 % $121.98
500 - 999 18.13 % $113.59
1,000+ 24.18 % $105.20

COAX Cable COAX Cable

Your camera is connected with a COAX cable with FAKRA Interconnects.

You can choose one of the following length cables for your camera.

  • No COAX Cable
    -$20.00
  • Vizionlink-COAX1-Cable-0100
    Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's
  • Vizionlink-COAX1-Cable-0300
    Vizionlink COAX 1 Wire connection cable 3 meters for Vizionlink SerDes Camera's
    +$5.00
  • Vizionlink-COAX1-Cable-0500
    Vizionlink COAX 1 Wire connection cable 5 meters for Vizionlink SerDes Camera's
    +$10.00
  • Vizionlink-COAX1-Cable-1000
    Vizionlink COAX 1 Wire connection cable 10 meters for Vizionlink SerDes Camera's
    +$25.00
  • Vizionlink-COAX1-Cable-1500
    Vizionlink COAX 1 Wire connection cable 15 meters for Vizionlink SerDes Camera's
    +$55.00

Your selection:

Vizionlink-COAX1-Cable-0100

Clear selection

Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's

$20.00

30 in stock (can be backordered)

$158.75

Available on backorder

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0234

Active Pixels

1920 (H) x 1200 (V) = 2.3MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1200 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

GMSL2

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 1920 x 1200 @ 60 fps ≤ 1.25W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

3.9 mm

Aperture

F2.8

Module D-FOV

82.8° ± 5%

Module H-FOV

73.4° ± 5%

Module V-FOV

50.1° ± 5%

TTL

22 mm

BFL

4.54 mm

MOD

0.3 m

Distortion

< 1.26%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28(D) mm

Weight

45 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VLS-GM2-AR0234-SL Block Diagram

Dimensions

VLS-GM2-AR0234-SL Dimension

Spectral Characteristics

AR0234 Spectral Characteristics

SHARE YOUR CART